1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS304 Stainless Steel Twisted Bevel Brush (Part Number)

SPW CUP BRUSHES

SUS304 Stainless Steel Twisted Bevel Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,163.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Recommended for rust prevention, surface grinding and paint removal for iron steel and nonferrous metals as well as base polishing and deburring in welding work and polishing of uneven parts and corners for edge finishing in the rubber manufacturing process.

Part Number
BN-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,163.48

SPW CUP BRUSHES 5 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Bevel Brush Outer Diameter(mm) 100 Wire Diameter(mm) 0.5
Bracket Diameter(mm) 65 Bristle Length(mm) 25 Maximum Speed(rpm) 12,000
Screw Diameter(mm) 10p1.5 Grinding Wheel Diameter(mm) 100