1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Plated Wire Press Wheel Brush (Yellow Strand) (PR-4)

SPW CUP BRUSHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for removing rust from iron plate, underlay polishing of plating, paint and coating removal, finishing welded locations, deburring press cut and molded products, surface cleaning of casting molds, and mold finishing of rubber products.

Part Number
PR-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Bracket Diameter
(mm)
Bristle Length
(mm)

฿ 274.94

SPW CUP BRUSHES 5 Piece(s) 31 Day(s) 65103216.5

Loading...

  1. 1

Basic Information

Product Model Wheel Type Brush Wire Diameter(mm) 0.25 Thickness(mm) 13