1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Gauge (50 to 100 mm Stroke Type)

OZS MEASURING TOOL

Linear Gauge (50 to 100 mm Stroke Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,019.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50 to 100 mm stroke type linear gauge.

 
Part Number
D-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,019.00

฿ 31,215.20

OZS MEASURING TOOL 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Use Linear Gauge Maximum Measuring Length (Adjustment Range)(mm) 51 ~ 100 Scale Interval / Minimum Display(mm) 0.01
Measuring Range(mm) 100 Measuring Force (or Less)(N) 3.5 Accessories Spindle Lifting Finger Lever x 1
Cord Length(m) 2 Holding method φ20 mm Stainless Steel or M4 Screws at 2 Locations for screwing the body Operating Temperature 0–40°C
Option Level clamp (GB-50) attached to main body; measurement strength modification (if the gauge is used upside-down) Measurement Element Sφ2.4 mm (With X-9 steel ball) Accuracy (quantization error: without including ±1 count) 0.01mm

Please check the type/dimensions/specifications of the part D-100 in the Linear Gauge (50 to 100 mm Stroke Type) series.