1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long neck jet tap (LNJET-M3-0.5)

ISS TAP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long-neck tap for drilling through holes

Part Number
LNJET-M3-0.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Neck Part Diameter
(mm)
Neck Length
(mm)

฿ 1,160.00

ISS TAP 1 Piece(s) 12 Day(s) M30.5112.53.24.02.467

Loading...

  1. 1

Basic Information

Thread Types Meter Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Surface Coating Homo Processing Overall Length (L)(mm) 100
Sales Format Single Item Precision H2 Details of Tool Material Type HSS-E

Please check the type/dimensions/specifications of the part LNJET-M3-0.5 in the Long neck jet tap series.

Products with similar specification

Part Number
LNJET-M4-0.7
LNJET-M5-0.8
LNJET-M6-1.0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch
(mm)
Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Neck Part Diameter
(mm)
Neck Length
(mm)

฿ 1,024.00

1 Piece(s) 12 Day(s) M40.7133.34.053.169

฿ 889.00

1 Piece(s) 12 Day(s) M50.8164.24.55.54.072

฿ 748.00

1 Piece(s) 10 Day(s) M61195.04.56.04.774