(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Brush UGUISU

White Brush UGUISU

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 812905

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    52
  • Brush width(mm)
    50
  • Writing brush standard and size(No.)
    20
  • JAN Code
    4957549111833
  • Amount Of Content
    1 pc.
Part Number
812905
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 519.22

BRUSHES FOR OILY PAINT 1 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    52
  • Brush width(mm)
    50
  • Writing brush standard and size(No.)
    20
  • JAN Code
    4957549111833
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Dedicated paint brush for steel frames and bridges with strong bristle resilience and impeccable paint absorption.

Specifications of 812905

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    52
  • Brush width(mm)
    50
  • Writing brush standard and size(No.)
    20
  • JAN Code
    4957549111833
  • Amount Of Content
    1 pc.
Part Number
812905
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 519.22

BRUSHES FOR OILY PAINT 1 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1