(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kanemaki Paint Brush

Kanemaki Paint Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 52563

  • Product Type
    Other
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    30
  • JAN Code
    4957549350614
  • Amount Of Content
    1 pc.
Part Number
52563
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 64.87

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    30
  • JAN Code
    4957549350614
  • Amount Of Content
    1 pc.

Product Description

[Features]·For water-based and oil-based. ·This is a disposable brush. ·Bristle material: Synthetic fiber, goat hair.

Specifications of 52563

  • Product Type
    Other
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    30
  • JAN Code
    4957549350614
  • Amount Of Content
    1 pc.
Part Number
52563
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 64.87

BRUSHES FOR OILY PAINT 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1