(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brush for Insect Resistant, Anti-Corrosion Agents

Brush for Insect Resistant, Anti-Corrosion Agents

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 652975

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    50
  • JAN Code
    4957549288764
  • Amount Of Content
    1 pc.
Part Number
652975
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 141.54

BRUSHES FOR VARNISH PAINT 1 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    50
  • JAN Code
    4957549288764
  • Amount Of Content
    1 pc.

Product Description

This is a brush made with stiff pig bristles. [Features]·Dedicated for various types of wood protection paints and stain paints.

Specifications of 652975

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    50
  • JAN Code
    4957549288764
  • Amount Of Content
    1 pc.
Part Number
652975
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 141.54

BRUSHES FOR VARNISH PAINT 1 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1