(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brush for FRP Resin

Brush for FRP Resin

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 58901

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Hog hair
  • Hair length(mm)
    40
  • Brush width(mm)
    40
  • JAN Code
    4957549280423
  • Amount Of Content
    1 pc.
Part Number
58901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 101.87

BRUSHES FOR VARNISH PAINT 1 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

Product Description

This is a brush dedicated for FPR paints. [Features]·Stiff pig hair. [Applications]·Used as a brush for painting work.

Specifications of 58901

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Hog hair
  • Hair length(mm)
    40
  • Brush width(mm)
    40
  • JAN Code
    4957549280423
  • Amount Of Content
    1 pc.
Part Number
58901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 101.87

BRUSHES FOR VARNISH PAINT 1 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1