(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
814023 |
814025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 102.78 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549279182 | 1 pc. | ||
฿ 142.15 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 7 Day(s) | 50 | 20 | 4957549279199 | 1 pc. |
High-quality adhesive is used to achieve heavy-duty bristles. [Features]·Since there is little hair loss, it is possible to apply according to the viscosity of the paint.
Part Number |
---|
814023 |
814025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 102.78 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549279182 | 1 pc. | ||
฿ 142.15 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 7 Day(s) | 50 | 20 | 4957549279199 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?