- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 810010
-
- Product Type
- Bristle Brush for Steel
-
- Material (hair)
- Mixed wool
-
- Hair length(mm)
- 35
-
- Brush width(mm)
- 30
-
- Writing brush standard and size(No.)
- 10
-
- JAN Code
- 4957549272534
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 211.63
|
BRUSHES FOR STEEL FRAME
|
1 Piece(s)
|
|
4 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Bristle Brush for Steel
-
- Material (hair)
- Mixed wool
-
- Hair length(mm)
- 35
-
- Brush width(mm)
- 30
-
- Writing brush standard and size(No.)
- 10
-
- JAN Code
- 4957549272534
-
- Amount Of Content
- 1 pc.
Product Description
By bending it, you can paint the back of the pipe. [Features]·Achieved the flexible bristle for steel frames.
Specifications of 810010
-
- Product Type
- Bristle Brush for Steel
-
- Material (hair)
- Mixed wool
-
- Hair length(mm)
- 35
-
- Brush width(mm)
- 30
-
- Writing brush standard and size(No.)
- 10
-
- JAN Code
- 4957549272534
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 211.63
|
BRUSHES FOR STEEL FRAME
|
1 Piece(s)
|
|
4 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?