(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black Hog Hair, Duster Brush 356

Black Hog Hair, Duster Brush 356

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 15705

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    55
  • Size(in)
    3
  • JAN Code
    4957549112113
  • Amount Of Content
    1 pc.
Part Number
15705
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 145.57

DUSTER BRUSHES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    55
  • Size(in)
    3
  • JAN Code
    4957549112113
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Thick paint brush with strong resilience and bristle flexibility. Ideal for cleaning, as well as applying adhesives.

Specifications of 15705

  • Product Type
    Cleaning brush
  • Material (hair)
    Hog hair
  • Hair length(mm)
    55
  • Size(in)
    3
  • JAN Code
    4957549112113
  • Amount Of Content
    1 pc.
Part Number
15705
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 145.57

DUSTER BRUSHES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1