(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
813301 |
813303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 102.23 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 3 Day(s) | 15 | 5 | 4957549269992 | 1 pc. | ||
฿ 132.84 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549270011 | 1 pc. |
Made from the highest quality wool, it has excellent elasticity. [Features]·A brush for frame.
Part Number |
---|
813301 |
813303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 102.23 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 3 Day(s) | 15 | 5 | 4957549269992 | 1 pc. | ||
฿ 132.84 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549270011 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?