(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Economy, for Oil-based

New Economy, for Oil-based

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 52527

  • Product Type
    Brush for oil-based painting
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    40
  • Brush width(mm)
    70
  • JAN Code
    4957549213476
  • Amount Of Content
    1 pc.
Part Number
52527
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 138.60

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]·It is a reasonably priced new economy series. ·A brush for oil-based paints. [Applications]·Used as a brush for painting work.

Specifications of 52527

  • Product Type
    Brush for oil-based painting
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    40
  • Brush width(mm)
    70
  • JAN Code
    4957549213476
  • Amount Of Content
    1 pc.
Part Number
52527
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 138.60

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1