(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
812360 |
812361 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 204.54 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549115787 | 1 pc. | ||
฿ 155.54 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 24 | 8 | 4957549115770 | 1 pc. |
[Features]
· Thick and flexible, making it ideal for water-based hardening reaction-type paint. High grade paint brush for water-based paints.
Part Number |
---|
812360 |
812361 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 204.54 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549115787 | 1 pc. | ||
฿ 155.54 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 24 | 8 | 4957549115770 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?