(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
13162 |
13163 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 149.05 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 7 Day(s) | 25 | 8 | 4957549112861 | 1 pc. | ||
฿ 161.72 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549112878 | 1 pc. |
The synthetic fiber for water-based and oil-based paint arranged in a goat bristle style has superior hold and discharge of paint to normal synthetic fibers.
Part Number |
---|
13162 |
13163 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 149.05 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 7 Day(s) | 25 | 8 | 4957549112861 | 1 pc. | ||
฿ 161.72 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549112878 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?