(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
812283 |
812286 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 211.48 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549110799 | 1 pc. | ||
฿ 299.55 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 60 | 25 | 4957549110829 | 1 pc. |
[Features]
· Low cost and demonstrates excellent performance with water-based paints.
Part Number |
---|
812283 |
812286 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush width (mm) |
Writing brush standard and size (No.) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 211.48 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 30 | 10 | 4957549110799 | 1 pc. | ||
฿ 299.55 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 7 Day(s) | 60 | 25 | 4957549110829 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?