(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wave Type Galvanized Iron Roller

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 824462

  • Roller Size(Inch)
    7
  • Material
    Urethane
  • Application
    For galvanized sheet iron only
  • JAN Code
    4957549220375
  • Amount Of Content
    1 pc.
Part Number
824462
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 336.18

PAINT ROLLERS 1 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Roller Size(Inch)
    7
  • Material
    Urethane
  • Application
    For galvanized sheet iron only
  • JAN Code
    4957549220375
  • Amount Of Content
    1 pc.

Product Description

Roller with a wavy design to mesh with the shape of corrugated sheet metal.

[Features]
· The sponge is manufactured with a wavy shape to match the wavy shape of a corrugated sheet metal roof, and is for finishing work.

Specifications of 824462

  • Roller Size(Inch)
    7
  • Material
    Urethane
  • Application
    For galvanized sheet iron only
  • JAN Code
    4957549220375
  • Amount Of Content
    1 pc.
Part Number
824462
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 336.18

PAINT ROLLERS 1 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1