(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Middle Rollers MICRO³

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 307.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
21442
21443
21444
21448
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Bristle type JAN Code Amount Of Content

฿ 307.85

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 4 Short Nap 4957549218464 1 pc.

฿ 309.37

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 12 Medium Nap 4957549218471 1 pc.

฿ 309.52

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 18 Medium Long Bristle 4957549218488 1 pc.

฿ 309.83

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 23 Long Hair 4957549218495 1 pc.

Basic Specifications

  • Roller Size(Inch)
    7
  • Material
    Polyester
  • Application
    Inner and Outer
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made of microfiber to provide super smooth and beautiful finishes. A roller that generates almost no paint spatter or bubbles, and loses almost none of its nap

Part Number
21442
21443
21444
21448
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair length
(mm)
Bristle type JAN Code Amount Of Content

฿ 307.85

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 4 Short Nap 4957549218464 1 pc.

฿ 309.37

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 12 Medium Nap 4957549218471 1 pc.

฿ 309.52

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 18 Medium Long Bristle 4957549218488 1 pc.

฿ 309.83

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 7 Day(s) 23 Long Hair 4957549218495 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1