(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Roller for Outdoor Use

Small Roller for Outdoor Use

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 822344

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    20
  • Application
    For exterior coating
  • Bristle type
    Medium Long Bristle
  • JAN Code
    4957549222553
  • Amount Of Content
    1 pc.
Part Number
822344
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 126.00

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    20
  • Application
    For exterior coating
  • Bristle type
    Medium Long Bristle
  • JAN Code
    4957549222553
  • Amount Of Content
    1 pc.

Product Description

It is a low cost type of small paint roller for exterior.
Material: polyester
Bristle length (mm): 20
Applications: for exterior
Hair category: medium and long hair

Specifications of 822344

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    20
  • Application
    For exterior coating
  • Bristle type
    Medium Long Bristle
  • JAN Code
    4957549222553
  • Amount Of Content
    1 pc.
Part Number
822344
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 126.00

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1