- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Roller Size (Inch) |
JAN Code |
Amount Of Content |
|
฿ 330.27
|
PAINT ROLLERS(SMALL ROLLER)
|
1 Piece(s)
|
|
7 Day(s)
|
4 |
4957549220825 |
1 pc. |
|
฿ 370.56
|
PAINT ROLLERS(SMALL ROLLER)
|
1 Piece(s)
|
|
5 Day(s)
|
6 |
4957549220832 |
1 pc. |
Basic Specifications
-
- Material
- Polyester
-
- Hair length(mm)
- 13
-
- Application
- Inner and Outer
-
- Bristle type
- Medium Nap
-
- Amount Of Content
- 1 pc.
Product Description
An all-purpose roller with excellent cost performance
Material: polyester
Bristle length (mm): 13
Applications: Interior and exterior
Hair category: medium hair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Roller Size (Inch) |
JAN Code |
Amount Of Content |
|
฿ 330.27
|
PAINT ROLLERS(SMALL ROLLER)
|
1 Piece(s)
|
|
7 Day(s)
|
4 |
4957549220825 |
1 pc. |
|
฿ 370.56
|
PAINT ROLLERS(SMALL ROLLER)
|
1 Piece(s)
|
|
5 Day(s)
|
6 |
4957549220832 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?