(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Hit Roller

Small Hit Roller

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 119.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
882501
882502
882503
882504
882505
882506
882507
882508
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Hair length
(mm)
Bristle type JAN Code Amount Of Content

฿ 132.79

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 6 4 Short Nap 4957549218587 1 pc.

฿ 139.11

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 6 8 Medium Short Bristle 4957549218600 1 pc.

฿ 139.42

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 6 11 Medium Nap 4957549218624 1 pc.

฿ 139.87

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 6 20 Medium Long Bristle 4957549218655 1 pc.

฿ 126.45

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 4 20 Medium Long Bristle 4957549218648 1 pc.

฿ 119.36

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 4 Day(s) 4 4 Short Nap 4957549218570 1 pc.

฿ 125.54

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 4 8 Medium Short Bristle 4957549218594 1 pc.

฿ 125.69

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 4 11 Medium Nap 4957549218617 1 pc.

Basic Specifications

  • Material
    Polyester
  • Application
    Inner and Outer
  • Amount Of Content
    1 pc.

Product Description

[Features]·It is a low-cost type versatile small paint roller. ·Available sizes are 4 in and 6 in with bristle lengths of 4, 8, 11 and 20 mm.

Part Number
882501
882502
882503
882504
882505
882506
882507
882508
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Hair length
(mm)
Bristle type JAN Code Amount Of Content

฿ 132.79

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 6 4 Short Nap 4957549218587 1 pc.

฿ 139.11

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 6 8 Medium Short Bristle 4957549218600 1 pc.

฿ 139.42

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 6 11 Medium Nap 4957549218624 1 pc.

฿ 139.87

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 6 20 Medium Long Bristle 4957549218655 1 pc.

฿ 126.45

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 4 20 Medium Long Bristle 4957549218648 1 pc.

฿ 119.36

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 4 Day(s) 4 4 Short Nap 4957549218570 1 pc.

฿ 125.54

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 4 8 Medium Short Bristle 4957549218594 1 pc.

฿ 125.69

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 7 Day(s) 4 11 Medium Nap 4957549218617 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1