- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Craft Form Stainless Steel Screwdriver Set
Specifications of 032060
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 ~ 6.5
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- Set Content
- (+)No.1、No.2、(-)3、4、5.5、6.5
-
- Set Content (pieces)
- 6
-
- JAN Code
- 4013288111388
-
- Trusco Code
- 438-7171
-
- Features
- Due to the lasered tip, it has superior gripping of screws.
-
- Material
- Stainless Steel
-
- Mass(g)
- 640/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,494.94
|
WER SPECIAL PURPOSE SCREW
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 / 4 / 5.5 / 6.5
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- Set Content
- (+)No.1、No.2、(-)3、4、5.5、6.5
-
- Set Content (pieces)
- 6
-
- JAN Code
- 4013288111388
-
- Trusco Code
- 438-7171
-
- Features
- Due to the lasered tip, it has superior gripping of screws.
-
- Material
- Stainless Steel
-
- Mass(g)
- 640/set
Product Description
The lasered tip provides exceptional bite into screws.
Specifications of 032060
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 ~ 6.5
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- Set Content
- (+)No.1、No.2、(-)3、4、5.5、6.5
-
- Set Content (pieces)
- 6
-
- JAN Code
- 4013288111388
-
- Trusco Code
- 438-7171
-
- Features
- Due to the lasered tip, it has superior gripping of screws.
-
- Material
- Stainless Steel
-
- Mass(g)
- 640/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,494.94
|
WER SPECIAL PURPOSE SCREW
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?