1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Joint Pliers" (for Coolant Liner)

"Joint Pliers" (for Coolant Liner)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,618.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Material adopts die-cast aluminum and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.
[Applications]
· Coolant liner connection.

Usage

●Connection and desorption of the coolant liner.

Specification

●Total Length(mm):210
●SPQ(piece):1

Materials

●Aluminum Die-Cast
Part Number
P-CL-2P
P-CL-3P
P-CL-4P
P-CL-6P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)
Applicable Size

฿ 2,719.00

AIR JET SETS COOLANT LINER 1 Piece(s) 1 Day(s) 230-42522601/4

฿ 2,618.00

AIR JET SETS COOLANT LINER 1 Piece(s) Same day 230-42612703/8

฿ 2,909.00

AIR JET SETS COOLANT LINER 1 Piece(s) Same day 230-42792101/2

฿ 3,177.00

AIR JET SETS COOLANT LINER 1 Piece(s) Same day 230-42872603/4

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Overall Length(mm) 210 Material Aluminum Die Casting