Magnet for Air Jet

Caution
Product Description
[Features]
· An ultra-strong ON/OFF small magnet of 320 N.
· The bottom surface has V-shape processing (150°) and can adhere to not only flat surfaces but also cylindrical surfaces.
· Equipped with three screw holes Rc1/4. Can also be used for cutting fluids.
· Allows easy setting.
· Grinding finished surface adsorption force is S20C and plate thickness is 200 mm.
[Applications]
· For cutting fluid lubrication.
· Manifold with strong small magnet, for 1/4" nozzles.
Features
●It is a cooling method that does not use cutting fluid unit.●Cooling air is 31°C lower than the outside air.
●320N Super strong on/off small type magnet.
Usage
●To cool the blade edge and cool the workpiece during cutting.Specification
●Adhesion Strength(N):320●Connection Port Diameter:Rc1/4
●SPQ(piece):20
●Adaption fluid: air
Accessories
●Hose NippleWarning
●If it is not clean air, clogging may occur and the cooling capacity may fall.●Joints and nipples are not included.
●Nozzle and connection bracket are sold separately.