magnet coolant (With Nozzle)

Brand :
TRUSCO
Caution
Product Description
[Features]
· Powerful magnet enables easy coolant piping.
· The flexible fluid nozzle can be used in either liquid or gas.
· Flow rate can be adjusted by rotating the nozzle tip. (0 to stepless)
[Applications]
· For cooling, drying, and cleaning in metal processing.
Features
●Coolant piping is easy with a powerful magnet.●Fluid can be used with liquid/gas with flexible nozzle.
●By turning the tip of the nozzle, the flow rate can be controled.
Usage
●For cooling, drying, cleaning, etc. of metal processing.Specification
●Hole Diameter:2●Adhesion Strength(N):150
●Air inlet:G1/4
●Maximum working fluid pressure(kg/cm2):1
●SPQ(set):1
●With G1/4 Ballcock
●Nozzle shape: Round blow(With flow adjustment nozzle)
●Adaption fluid: air/liquid