magnet base coolant (With Nozzle)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · With its powerful 600 N magnet, the coolant piping is very useful for metalworking sites.
    · The flexible fluid nozzle can be used in either liquid or gas.
    · Flow rate can be adjusted by rotating the nozzle tip. (0 to stepless)
    [Applications]
    · For cooling, drying, and cleaning in metal processing.

    Features

    ●With 600N Powerful magnet, cooler piping at metal processing on site is very convenient.
    ●With flexible nozzle, fluid can be used in liquid/gas.
    ●By turning the tip of the nozzle, the flow rate can be controled.

    Usage

    ●For cooling, drying, cleaning, etc. of metal processing.

    Specification

    ●Hole Diameter:2
    ●Adhesion Strength(N):600
    ●Air inlet:G1/4
    ●Valve:G1/4
    ●SPQ(set):1
    ●With G1/4 Ballcock
    ●Nozzle shape: Round blow(With flow adjustment nozzle)
    ●Adaption fluid: air/liquid
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TMBC-1-R400 | magnet base coolant (With Nozzle) | TRUSCO | MISUMI Thailand