1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless chuck (Integrated MT shank with hook spanner)

Keyless chuck (Integrated MT shank with hook spanner)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,179.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Keyless chuck and integrated MT shank reduce the hassle of mounting.
· The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone.
· It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction.
· Chuck arbor is quenched and polished.
[Applications]
· Mainly used mounted on lathes to mount a drill.

Features

●Since keyless chuck and MT shank are integrated, you can save time and effort to install. 
●Chuck handle is unnecessary, it is possible to attach/detach the drill by just turning by hand.

Specification

●Grasping Capacity(mm):0.5 to 13
●Outer Diameter(mm):50.5
●SPQ(piece):10
●Swinging accuracy 5/100mm or less

Accessories

●Hook Spanner
Part Number
TKL-1320
TKL-1330
TKL-1340
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Trusco Code Mass
(g)
Connection Taper

฿ 4,179.00

KEYLESS DRILL CHUCKS 1 Piece(s) Same day 183.9328-57821150MT2

฿ 4,467.00

KEYLESS DRILL CHUCKS 1 Piece(s) 1 Day(s) 201.9328-57911280MT3

฿ 4,818.00

KEYLESS DRILL CHUCKS 1 Piece(s) 1 Day(s) 227.9328-58041630MT4

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Outer Diameter(mm) 50.5 Features Since keyless chuck and MT shank are integrated, time and effort can be saved. The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone. It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction. Chuck arbor is quenched and polished.
Gripping ability(mm) 0.5~13 Accuracy(mm) 0.05 Specifications Hook With Wrench: Runout Accuracy Within 5/100 mm /