1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chuck Arbor

Chuck Arbor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 918.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used on drill presses and lathes by attaching drill chucks, etc. on arbors as with sleeves and sockets.

Features

●Used in drill press and lathes, and use drill chuck etc. attached to arbor like sleeve and socket.

Specification

●SPQ(piece):1

Materials

●Chromium Molybdenum Steel(SCM415)
●A quenching polished item.
Part Number
TCA-11Y
TCA-12Y
TCA-21Y
TCA-22Y
TCA-23Y
TCA-32Y
TCA-33Y
TCA-34Y
TCA-42Y
TCA-43Y
TCA-44Y
TCA-52Y
TCA-53Y
TCA-54Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Trusco Code Mass
(g)
Connection Taper Exterior Taper

฿ 1,683.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 83.5402-611050JT1MT1

฿ 1,683.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 98402-6128100JT1MT2

฿ 918.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 89.5253-716880JT2MT1

฿ 918.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 104253-7176150JT2MT2

฿ 1,400.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 12 Day(s) 123253-7184290JT2MT3

฿ 1,276.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 115253-7192210JT3MT2

฿ 1,393.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 134253-7206350JT3MT3

฿ 2,044.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 159253-7214700JT3MT4

฿ 2,882.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 122402-6136300JT4MT2

฿ 2,882.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 141402-6144450JT4MT3

฿ 2,998.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) 1 Day(s) 166402-6152650JT4MT4

฿ 961.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) Same day 108253-7222170JT6MT2

฿ 1,400.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) Same day 127253-7231300JT6MT3

฿ 1,914.00

CHUCK ARBORS DRILL CHUCKS 1 Piece(s) Same day 152253-7249640JT6MT4

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Used on drill presses and lathes by attaching drill chucks, etc. on arbors as with sleeves and sockets. Details Type Taper Type
Material Chrome Molybdenum Steel (SCM415) Material 1 Hardening abrasive