1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Sleeve [for Morse Taper] (TDS-13Y)

DRILL SLEEVES

Drill Sleeve [for Morse Taper] (TDS-13Y)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Using a detergent, wipe off the anti-rust oil (oil film) adhered to the inner and outer contact surfaces of the drill sleeve and drill before use.

Product Description

[Features]
· Use when making the drill or reamer Morse taper size smaller. (Such as when aligning to the spindle taper size of the drilling machine being used)

Features

●Use it to reduce morse taper size of drill and reamer.(For matching with the taper size of the spindle of the drilling machine used)

Specification

●SPQ(piece):1

Materials

●Chromium Molybdenum Steel(SCM415)
●A quenching polished item.
Part Number
TDS-13Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Features Internal Taper Internal Diameter
(mm)
Exterior Taper

฿ 1,738.00

DRILL SLEEVES 1 Piece(s) Same day 23.8100230-5119200Use when making the drill or reamer Morse taper size smaller. (such as when aligning to the spindle taper size of the drilling machine being used)MT112.1MT3

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type drill / Reamer Material Chrome Molybdenum Steel (SCM415)
Material 1 Hardening abrasive

Please check the type/dimensions/specifications of the part TDS-13Y in the Drill Sleeve [for Morse Taper] series.

Products with similar specification

Part Number
TDS-12Y
TDS-14Y
TDS-15Y
TDS-23Y
TDS-24Y
TDS-25Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Features Internal Taper Internal Diameter
(mm)
Exterior Taper

฿ 1,232.00

1 Piece(s) Same day 17.892230-501190Use when making the drill or reamer Morse taper size smaller. (such as when aligning to the spindle taper size of the drilling machine being used)MT112.1MT2

฿ 2,747.00

1 Piece(s) Same day 31.3124230-5151510Use when making the drill or reamer Morse taper size smaller. (such as when aligning to the spindle taper size of the drilling machine being used)MT112.1MT4

฿ 5,183.51

1 Piece(s) 1 Day(s) 44.4156768-16661400· Use when making the morse taper size of the drink or ream smaller. (such as when aligning to the spindle taper size of the drilling machine being used)MT112.1MT5

฿ 1,476.00

1 Piece(s) 12 Day(s) 23.8112230-5038180Use when making the drill or reamer Morse taper size smaller. (such as when aligning to the spindle taper size of the drilling machine being used)MT217.8MT3

฿ 2,429.00

1 Piece(s) 1 Day(s) 31.3124230-5135420Use when making the drill or reamer Morse taper size smaller. (such as when aligning to the spindle taper size of the drilling machine being used)MT217.8MT4

฿ 4,641.00

1 Piece(s) Same day 44.4156230-51941300Use when making the drill or reamer Morse taper size smaller. (such as when aligning to the spindle taper size of the drilling machine being used)MT217.8MT5