1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drilling Machine Sleeve

Drilling Machine Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,699.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used to change Jacobs taper JT6 (2 1/2) of drill press to Morse taper (MT).
[Applications]
· Used to change Jacobs taper JT6 (2 1/2) of drill press to Morse taper (MT).

Part Number
TBS-61
TBS-62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Trusco Code Internal Taper Internal Diameter
(mm)

฿ 5,699.56

TRC DRILL SLEEVES 1 Piece(s) 1 Day(s) 100329-0450MT112.1

฿ 6,131.23

DRILL SLEEVES 1 Piece(s) 1 Day(s) 120329-0468MT217.8

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Outer Diameter(mm) 25 Mass(g) 250
Features Used to change Jacobs taper JT6 (2 1/2) of drill press to Morse taper (MT). Material Chrome Molybdenum Steel (SCM415) Material 1 Hardening abrasive
Exterior Taper JT6