(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use to change or extend the size of Morse tapers.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Trusco Code | Mass (g) | Details Type | Internal Taper | Body (mm) | Exterior Taper |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,751.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 147 | 230-5526 | 170 | Standard Type | MT1 | 81.5 | MT1 | ||
฿ 3,751.00 | DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 160 | 230-5542 | 270 | Standard Type | MT1 | 81.5 | MT2 | ||
฿ 4,418.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 180 | 230-5607 | 490 | Standard Type | MT1 | 82 | MT3 | ||
฿ 4,192.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 176 | 230-5569 | 370 | Standard Type | MT2 | 78.5 | MT2 | ||
฿ 4,116.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 195 | 230-5585 | 315 | Standard Type | MT2 | 97 | MT3 | ||
฿ 5,670.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 220 | 230-5666 | 740 | Standard Type | MT2 | 97 | MT4 | ||
฿ 5,715.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 196 | 230-5623 | 810 | Standard Type | MT3 | 117.5 | MT2 | ||
฿ 5,715.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 215 | 230-5640 | 580 | Standard Type | MT3 | 117 | MT3 | ||
฿ 5,960.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 240 | 230-5682 | 1060 | Standard Type | MT3 | 117 | MT4 | ||
฿ 7,689.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 240 | 230-5704 | 1340 | Standard Type | MT4 | 142 | MT3 | ||
฿ 7,689.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 265 | 230-5721 | 1670 | Standard Type | MT4 | 142 | MT4 | ||
฿ 7,969.00 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 298 | 230-5747 | 2250 | Standard Type | MT4 | 142.5 | MT5 | ||
฿ 12,754.00 ฿ 11,732.40 | DRILL SOCKETS | 1 Piece(s) | 10 Day(s) | 300 | 230-5763 | 2500 | Standard Type | MT5 | 177 | MT4 | ||
฿ 14,429.00 ฿ 13,274.68 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 333 | 230-6174 | 4000 | Standard Type | MT5 | 177.5 | MT5 | ||
฿ 8,591.85 | TRC DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 165.5 | 402-6161 | 250 | Long Type | MT1 | 100 | MT1 | ||
฿ 9,310.44 | DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 215.5 | 402-6179 | 400 | Long Type | MT1 | 150 | MT1 | ||
฿ 10,038.34 | TRC DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 265.5 | 402-6187 | 500 | Long Type | MT1 | 200 | MT1 | ||
฿ 9,303.47 | TRC DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 180 | 402-6195 | 300 | Long Type | MT1 | 100 | MT2 | ||
฿ 10,022.84 | TRC DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 230 | 402-6209 | 400 | Long Type | MT1 | 150 | MT2 | ||
฿ 8,383.65 | TRC DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 278 | 329-0476 | 600 | Long Type | MT1 | 200 | MT2 | ||
฿ 11,513.97 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 330 | 402-6217 | 700 | Long Type | MT1 | 250 | MT2 | ||
฿ 14,345.56 ฿ 12,797.67 | TRC DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 380 | 402-6225 | 800 | Long Type | MT1 | 300 | MT2 | ||
฿ 10,794.60 | TRC DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 249 | 402-6233 | 600 | Long Type | MT1 | 150 | MT3 | ||
฿ 12,218.45 ฿ 10,891.53 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 299 | 402-6241 | 700 | Long Type | MT1 | 200 | MT3 | ||
฿ 9,311.22 | TRC DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 180 | 402-6250 | 350 | Long Type | MT2 | 100 | MT2 | ||
฿ 10,038.34 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 230 | 402-6268 | 500 | Long Type | MT2 | 150 | MT2 | ||
฿ 8,781.81 | TRC DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 278 | 329-0484 | 750 | Long Type | MT2 | 200 | MT2 | ||
฿ 12,241.69 ฿ 10,891.43 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 330 | 402-6276 | 1850 | Long Type | MT2 | 250 | MT2 | ||
฿ 15,088.79 ฿ 13,430.53 | TRC DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 380 | 402-6284 | 1050 | Long Type | MT2 | 300 | MT2 | ||
฿ 20,110.66 ฿ 17,908.54 | TRC DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 480 | 402-6292 | 1400 | Long Type | MT2 | 400 | MT2 | ||
฿ 11,619.48 | DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 249 | 402-6306 | 700 | Long Type | MT2 | 150 | MT3 | ||
฿ 13,152.39 ฿ 10,891.49 | DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 299 | 402-6314 | 850 | Long Type | MT2 | 200 | MT3 | ||
฿ 12,971.00 ฿ 11,524.73 | DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 349 | 402-6322 | 1000 | Long Type | MT2 | 250 | MT3 | ||
฿ 15,112.03 ฿ 13,431.57 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 399 | 402-6331 | 1200 | Long Type | MT2 | 300 | MT3 | ||
฿ 12,288.18 ฿ 10,891.01 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 324 | 402-6349 | 1150 | Long Type | MT2 | 200 | MT4 | ||
฿ 11,506.22 | TRC DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 230 | 402-6357 | 650 | Long Type | MT3 | 150 | MT2 | ||
฿ 10,744.37 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 328 | 329-0492 | 1200 | Long Type | MT3 | 250 | MT2 | ||
฿ 12,385.94 | DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 249 | 402-6365 | 800 | Long Type | MT3 | 150 | MT3 | ||
฿ 12,280.43 ฿ 10,891.51 | TRC DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 299 | 402-6373 | 1100 | Long Type | MT3 | 200 | MT3 | ||
฿ 13,867.21 ฿ 12,287.73 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 349 | 402-6381 | 1350 | Long Type | MT3 | 250 | MT3 | ||
฿ 11,954.13 | DRILL SOCKETS | 1 Piece(s) | 1 Day(s) | 398 | 329-0506 | 1650 | Long Type | MT3 | 300 | MT3 | ||
฿ 21,696.03 ฿ 19,209.66 | DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 499 | 402-6390 | 2200 | Long Type | MT3 | 400 | MT3 | ||
฿ 23,169.23 ฿ 20,479.28 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 599 | 402-6403 | 2750 | Long Type | MT3 | 500 | MT3 | ||
฿ 11,856.54 | TRC DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 274 | 402-6411 | 1100 | Long Type | MT3 | 150 | MT4 | ||
฿ 13,610.32 ฿ 11,270.71 | DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 324 | 402-6420 | 1400 | Long Type | MT3 | 200 | MT4 | ||
฿ 15,143.23 ฿ 12,541.62 | DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 374 | 402-6438 | 1700 | Long Type | MT3 | 250 | MT4 | ||
฿ 15,257.06 ฿ 13,430.79 | DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 424 | 402-6446 | 1950 | Long Type | MT3 | 300 | MT4 | ||
฿ 16,557.83 ฿ 14,605.66 | DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 324 | 402-6454 | 1950 | Long Type | MT4 | 200 | MT4 | ||
฿ 18,557.42 ฿ 15,367.40 | DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 374 | 402-6462 | 2400 | Long Type | MT4 | 250 | MT4 | ||
฿ 15,942.97 ฿ 13,202.37 | DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 423 | 329-0514 | 3000 | Long Type | MT4 | 300 | MT4 | ||
฿ 25,470.44 ฿ 22,385.97 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 524 | 402-6471 | 3950 | Long Type | MT4 | 400 | MT4 | ||
฿ 27,166.98 ฿ 23,684.17 | DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 624 | 402-6489 | 4950 | Long Type | MT4 | 500 | MT4 | ||
฿ 17,523.99 ฿ 15,368.54 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 356 | 402-6497 | 2900 | Long Type | MT4 | 200 | MT5 | ||
฿ 20,395.74 ฿ 16,889.71 | DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 406 | 402-6501 | 3300 | Long Type | MT4 | 250 | MT5 | ||
฿ 23,348.52 ฿ 19,334.91 | DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 456 | 402-6519 | 3850 | Long Type | MT4 | 300 | MT5 | ||
฿ 27,797.81 ฿ 23,022.15 | DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 556 | 402-6527 | 4850 | Long Type | MT4 | 400 | MT5 | ||
฿ 23,298.44 ฿ 20,479.33 | DRILL SOCKETS | 1 Piece(s) | 14 Day(s) | 356 | 402-6535 | 3250 | Long Type | MT5 | 200 | MT5 | ||
฿ 26,270.56 ฿ 23,020.89 | DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 406 | 402-6543 | 4100 | Long Type | MT5 | 250 | MT5 | ||
฿ 28,051.48 ฿ 24,573.10 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 456 | 402-6551 | 4950 | Long Type | MT5 | 300 | MT5 | ||
฿ 35,106.45 ฿ 30,704.10 | TRC DRILL SOCKETS | 1 Piece(s) | 12 Day(s) | 556 | 402-6560 | 6600 | Long Type | MT5 | 400 | MT5 | ||
฿ 41,046.13 ฿ 35,812.75 | TRC DRILL SOCKETS | 1 Piece(s) | 19 Day(s) | 656 | 402-6578 | 8350 | Long Type | MT5 | 500 | MT5 |
Loading...
Product Category | Attachments/Accessories | Features | Use to change or extend the size of Morse tapers. | Material | Chrome Molybdenum Steel (SCM415) |
---|---|---|---|---|---|
Material 1 | Hardening abrasive |
How can we improve?
How can we improve?