1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Master (Rigid Hardening Type), L32-130

MILLING MACHINE TOOLS

Line Master (Rigid Hardening Type), L32-130
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,441.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It allows easy scribing.
· Milling chuck and side lock holder can be used to easily attach it to various machines.
· Since it uses a spring to move in the axial direction, it can also scribe on a tapered surface.
[Applications]
· Can be attached to milling chucks, etc., for scribing.

Features

●Scribing work can be done easily.
●Can be mounted to any kind of machines by using a milling chuck and side lock holder.
●Since it moves vertically with springs, scribing work can be done to taper surface.

Usage

●for scribing work by attaching to milling chuck, etc.

Specification

●Core Diameter(mm):6
●Tip Angle(°):90
●Shank Diameter(mm):32
●Total Length(mm):130
●SPQ(piece):1
●Operating Range: 18mm
Part Number
L32-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,441.00

MILLING MACHINE TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Core diameter(mm) 6 Overall Length(mm) 130
Operating Range(mm) 18 Trusco Code 106-4908 Mass(g) 500
Features It allows easy scribing. Milling chuck and side lock holder can be used to easily attach it to various machines. Since it uses a spring to move in the axial direction, it can scribe on a tapered surface. Application Can be attached to milling chucks, etc., for scribing. Tip angle(°) 90
shank diameter(mm) 32

Please check the type/dimensions/specifications of the part L32-130 in the Line Master (Rigid Hardening Type), L32-130 series.