1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rotary Table (Vertical Use)

Rotary Table (Vertical Use)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,774.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is ideal for cutting arcs, drilling, countersinking, etc. when mounted on the table, and can also be used vertically.
· A single rotation of the handle rotates the table 4 times.
[Applications]
· For an accurate angle calculation.

Features

●Optimum for arc cutting machining, boring counterbore etc. attached to the table, it can also be used in vertical type.
●The table rotates 4 degrees per handle rotation.

Usage

●For accurate angular indexing.

Specification

●SPQ(piece):1
●Surface accuracy less than ±0.02
Part Number
HV-6SALE
HV-8SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Resistance
(g)
Table diameter
(mm)
Trusco Code Mass
(g)
Indexing Accuracy Applicable Chuck Keyway
(mm)

฿ 19,774.00

฿ 18,192.08

MANUAL INDEX TABLES 1 Piece(s) 10 Day(s) 40000152122-816112000Up to 20 sVictor TC130F (5 Inches)11

฿ 29,608.00

฿ 27,239.36

MANUAL INDEX TABLES 1 Piece(s) 1 Day(s) 60000200122-817029000Up to 10 secondsVictor TC165F (6 Inches)14

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features It is ideal for cutting arcs, drilling, countersinking, etc. when mounted on the table, and can also be used vertically. A single rotation of the handle rotates the table 4 times. Application For an accurate angle calculation.
Specifications Surface precision: ±0.02 mm or less