1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coolant System (Connector)【4 Pieces Per Package】

NKI PUNCHING HIGH SETS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 351.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The mating between the joints is solid and it maintains orientation extremely well.
· Features outstanding chemical resistance, heat resistance, and shock resistance.

Part Number
82025
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 351.10

NKI PUNCHING HIGH SETS 1 Pack(s)

4 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Details Type Orange The Number of each bag 4 pcs.
Nominal Size 1/4 Thread Diameter(mm) 1/8R(9.7) Length(mm) 26
JAN Code 4571328412050 Trusco Code 387-2823 Features The mating between the joints is solid and it maintains orientation extremely well.
Mass(g/bag) 13 Material Acetal Resin

Please check the type/dimensions/specifications of the part 82025 in the Coolant System (Connector) series.