1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp System (Hose Kit)【1-7 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,174.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The mating between the joints is solid and it maintains orientation extremely well.

Part Number
82020
83430
84040
86060
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSet Contents Connector Set Contents Round Nozzle Set Contents Hose Nominal Size Trusco Code Mass
(g/bag)

฿ 1,260.00

NKI PUNCHING HIGH SETS 1 Piece(s) 12 Day(s) 82025 1piece 82026 1piece82022 1 piece / 82023 1 piece / 82024 1 piece82021 2 pieces1/4387-277755

฿ 1,174.51

NKI PUNCHING HIGH SETS 1 Pack(s)

7 Pieces Per Package

5 Day(s) 83036 1 piece./ 83035 1 piece83032 1 piece / 83033 1 piece / 83034 1 piece83031 2 pieces3/8387-290485

฿ 1,201.49

NKI PUNCHING HIGH SETS 1 Pack(s)

7 Pieces Per Package

31 Day(s) 84045 1 piece./ 84046 1 piece84042 1 piece / 84043 1 piece / 84044 1 piece84041 2 pieces1/2387-2912100

฿ 1,308.82

NKI PUNCHING HIGH SETS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 86064 1 piece86062 1 piece./ 86063 1 piece86061 2 pieces3/4387-2980140

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Features The mating between the joints is solid and it maintains orientation extremely well. Material Acetal Resin