Milling Chuck

Caution
Product Description
Split jaw type with hard and soft jaws
[Features]
·Ideal for machining, milling machines, drill presses, slotters, gear cutting machines, split tables, etc.
·The handle insertion angle is 30°, so you can operate the handle while it is attached to the table, allowing you to work smoothly.
·The body is thin, so it is possible to process workpieces that were previously impossible to mount. In addition, the thin design allows the center of gravity of the workpiece to be fixed at a lower position relative to the table, allowing for more stable processing.
·The body flange has a U-hole, and can be easily fixed with a T-nut and bolt using the T-slot on the table.
·A unique tapered seal structure is used at the joint between the body and scroll to eliminate seizure caused by the intrusion of dirt and reduce the frequency of lubrication.
Features
●Optimum for machining centers and slotter.●Handle operation on the table can be done smoothly.
●Thin type, low center of gravity and high holding force.
●Excellent durability (tapered seal processing).
Usage
●For machining, milling machine, drill press, slotter, gear cutting machine, circular dividing heads.Specification
●SPQ(piece):1●Split jaw type(with hard jaw/soft jaw)