(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A one-touch magnet nozzle for air.
·You can freely change the spray direction.
·It is made of a pressure-resistant bellows tube, so the jet does not fluctuate easily.
[Applications]
·Powerful duster, cooling, drying, and draining. (Please use MAGIC CUT e-mist for spraying cutting fluid.)
·For removing chips from workpieces, blowing away small press items, removing dust, etc.
Part Number |
---|
SR1-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Classification | Detailed Type | Maximum Working Pressure (Mpa) | Number of nozzles (Piece) | Nozzle length (mm) | Hole diameter | Adsorption (N) | Inlet mouth | Trusco Code | Maximum Operating Pressure (M pa) | Nozzle length (mm) | JAN code | Trusco code | Mass (g) | Features | Use | Accessories | Detailed specifications | Specifications | Compatible fluids | Number of Nozzles (pcs.) | Hole diameter (mm) | Attraction Force (N) | Intake port | Weight (g) | Material 1 | Materials 2 | Material 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,089.30 | MAGNET COOLANT NOZZLES | 1 Piece(s) | 12 Day(s) | Heating / Cooling Equipments | Round blown | 0.7 | 1 | 400 | φ3 | 250 | G1/4 | 117-4045 | - | - | - | - | 1000 | This is a one-touch nozzle with magnets which can be used for both liquids and air. Use Magic Cut e-Mist in the cutting liquid spray. | High power duster, cooling, drying, shower, working fluid injection, cleaning, water film, wringing out | Powerful magnet base with 1/4 ball valve (air hose sold separately) | Compatible Fluid: air | Bellows type pressure resistance, flexible, flow control cap; minimum bending R=40 mm | - | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part SR1-40 in the Fuso "Cool Dumbo" (bellows tube air nozzle) round blow series.
Part Number |
---|
SHA1-40 |
SR1-30 |
SR1-50 |
SR2-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Classification | Detailed Type | Maximum Working Pressure (Mpa) | Number of nozzles (Piece) | Nozzle length (mm) | Hole diameter | Adsorption (N) | Inlet mouth | Trusco Code | Maximum Operating Pressure (M pa) | Nozzle length (mm) | JAN code | Trusco code | Mass (g) | Features | Use | Accessories | Detailed specifications | Specifications | Compatible fluids | Number of Nozzles (pcs.) | Hole diameter (mm) | Attraction Force (N) | Intake port | Weight (g) | Material 1 | Materials 2 | Material 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,834.33 | 1 Piece(s) | Same day | Heating / Cooling Equipments | Flat Blowing | 0.7 | 1 | 400 | φ3 X 1.0 Slit | 250 | G1/4 | 117-4053 | - | - | - | - | 1000 | This is a one-touch nozzle with magnets which can be used for both liquids and air. Use Magic Cut e-Mist in the cutting liquid spray. | High power duster, cooling, drying, shower, working fluid injection, cleaning, water film, wringing out | Powerful magnet base with 1/4 ball valve (air hose sold separately) | Compatible Fluid: air | Bellows type pressure resistance, flexible, flow control cap; minimum bending R=40 mm | - | - | - | - | - | - | - | - | - | ||
฿ 5,071.33 | 1 Piece(s) | 8 Day(s) | - | - | - | - | - | - | - | - | - | 0.7 | 300 | 4560118310911 | 810-5376 | - | - | - | - | - | - | Air | 1 bottle | ø 3 | 250 | G1/4 | 1000.0 | Flexible tube: SWM, SWC | Inner Pipe: Copper pipe | Nozzle part etc.: brass chrome | ||
฿ 5,722.50 | 5 Piece(s) | 8 Day(s) | - | - | - | - | - | - | - | - | - | 0.7 | 500 | 4560118310928 | 810-5382 | - | - | - | - | - | - | Air | 1 bottle | ø 3 | 250 | G1/4 | 1000.0 | Flexible tube: SWM, SWC | Inner Pipe: Copper pipe | Nozzle part etc.: brass chrome | ||
฿ 7,861.78 | 1 Piece(s) | Same day | Heating / Cooling Equipments | Round blown | 0.7 | 2 | 400 | φ3 | 250 | G1/4 | 117-4070 | - | - | - | - | 1300 | This is a one-touch nozzle with magnets which can be used for both liquids and air. Use Magic Cut e-Mist in the cutting liquid spray. | High power duster, cooling, drying, shower, working fluid injection, cleaning, water film, wringing out | Powerful magnet base with 1/4 ball valve (air hose sold separately) | Compatible Fluid: air | Bellows type pressure resistance, flexible, flow control cap; minimum bending R=40 mm | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?