1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuso "Cool Dumbo" (bellows tube air nozzle) round blow

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Fuso "Cool Dumbo" (bellows tube air nozzle) round blow
  • Fuso "Cool Dumbo" (bellows tube air nozzle) round blow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,834.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A one-touch magnet nozzle for air.
·You can freely change the spray direction.
·It is made of a pressure-resistant bellows tube, so the jet does not fluctuate easily.
[Applications]
·Powerful duster, cooling, drying, and draining. (Please use MAGIC CUT e-mist for spraying cutting fluid.)
·For removing chips from workpieces, blowing away small press items, removing dust, etc.

Features

●It is a nozzle with a one-touch magnet for air.

Usage

●For powerful duster, cooling, drying, draining.(Please use Magic Cut e-Mist for spraying cutting fluid)

Specification

●Nozzle Length(mm):400
●Hole Diameter(mm):φ3
●Adhesion Strength(N):250
●SPQ(piece):1
●Pressure-resistant bellow type, bendable, regulating type cap
●Minimum turning R = 40mm
●Adaption fluid: air

Accessories

●Powerful magnet base, with 1/4 ballcock(Air hose sold separately)

Warning

●You can not blow in mist.
Part Number
SHA1-40
SR1-30
SR1-40
SR1-50
SR2-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Classification Detailed Type Maximum Working Pressure
(Mpa)
Number of nozzles
(Piece)
Nozzle length
(mm)
Hole diameter Adsorption (N) Inlet mouth Trusco Code Maximum Operating Pressure
(M pa)
Nozzle length
(mm)
JAN code Trusco code Mass
(g)
Features Use Accessories Detailed specifications Specifications Compatible fluids Number of Nozzles
(pcs.)
Hole diameter (mm) Attraction Force (N) Intake port Weight
(g)
Material 1 Materials 2 Material 3

฿ 4,834.33

HSO MAGNET COOLANT NOZZLES 1 Piece(s) Same day Heating / Cooling EquipmentsFlat Blowing0.71400φ3 X 1.0 Slit250G1/4117-4053----1000This is a one-touch nozzle with magnets which can be used for both liquids and air. Use Magic Cut e-Mist in the cutting liquid spray.High power duster, cooling, drying, shower, working fluid injection, cleaning, water film, wringing outPowerful magnet base with 1/4 ball valve (air hose sold separately)Compatible Fluid: airBellows type pressure resistance, flexible, flow control cap; minimum bending R=40 mm---------

฿ 5,071.33

HSO COOLING EQUIPMENT 1 Piece(s) 8 Day(s) ---------0.73004560118310911810-5376------Air1 bottleø 3250G1/41000.0Flexible tube: SWM, SWCInner Pipe: Copper pipeNozzle part etc.: brass chrome

฿ 5,089.30

MAGNET COOLANT NOZZLES 1 Piece(s) 12 Day(s) Heating / Cooling EquipmentsRound blown0.71400φ3250G1/4117-4045----1000This is a one-touch nozzle with magnets which can be used for both liquids and air. Use Magic Cut e-Mist in the cutting liquid spray.High power duster, cooling, drying, shower, working fluid injection, cleaning, water film, wringing outPowerful magnet base with 1/4 ball valve (air hose sold separately)Compatible Fluid: airBellows type pressure resistance, flexible, flow control cap; minimum bending R=40 mm---------

฿ 5,722.50

HSO COOLING EQUIPMENT 5 Piece(s) 8 Day(s) ---------0.75004560118310928810-5382------Air1 bottleø 3250G1/41000.0Flexible tube: SWM, SWCInner Pipe: Copper pipeNozzle part etc.: brass chrome

฿ 7,861.78

MAGNET COOLANT NOZZLES 1 Piece(s) Same day Heating / Cooling EquipmentsRound blown0.72400φ3250G1/4117-4070----1300This is a one-touch nozzle with magnets which can be used for both liquids and air. Use Magic Cut e-Mist in the cutting liquid spray.High power duster, cooling, drying, shower, working fluid injection, cleaning, water film, wringing outPowerful magnet base with 1/4 ball valve (air hose sold separately)Compatible Fluid: airBellows type pressure resistance, flexible, flow control cap; minimum bending R=40 mm---------

Loading...

  1. 1