1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snake

Snake
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,148.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The soft copper piping enables the bent angle to be kept as desired.
· Rotate the cap at the tip to adjust the flow rate.
· Can also be used for drip lubrication with liquids.
[Applications]
· Water/oil supply nozzle: Cutting fluid supply, fluid supply for grinding discs, washing, water films, dust removal, etc.
· Air nozzle... automatic duster, tool cooling, chip removal from workpieces, water drain, blowing off small objects during pressing.

Part Number
K-13
K-23
K-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal length
(mm)
Trusco Code Mass
(g)

฿ 1,148.22

HSO MAGNET COOLANT NOZZLES 1 Piece(s) 5 Day(s) 185117-4762100

฿ 1,151.32

HSO MAGNET COOLANT NOZZLES 1 Piece(s) 5 Day(s) 285117-4771120

฿ 1,154.41

HSO MAGNET COOLANT NOZZLES 1 Piece(s) 5 Day(s) 385117-4789140

Loading...

  1. 1

Basic Information

Product Classification Heating / Cooling Equipments Connection Thread G1/4 Features Soft copper pipes can be bent freely and maintain the shape. Cap on the tip can be rotated to adjust the flow rate. Can also be used for drip feeding liquid.
Use Water/oil supply nozzle...supply of oil fluids for machining, fluid supply for grinding disks, washing, water films, dust removal, etc. Air nozzle...automatic duster, tool cooling, removal of machined shavings, water drying, blow away small things on the press, etc. Material Soft Copper Pipe Nozzle Specifications With 1/4 Hose Joint (minimum curve R=40 mm)/Applicable Fluid: Liquid, Compressed Gas