(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·This is a single Cool Dumbo nozzle. It does not come with a magnetic base.
·You can adjust the flow rate by turning the tip cap.
[Applications]
·Air nozzle: Automatic duster, tool cooling, removal of chips from workpieces, draining water, blowing off small press items, etc.
Part Number |
---|
HA-30 |
HA-40 |
HA-50 |
HL-30 |
HL-40 |
HL-50 |
R-30 |
R-40 |
R-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Total length (mm) | Trusco Code | Mass (g) | Detailed specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,085.80 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle HA Type | 300 | 117-4215 | 180 | Bellows Tube Nozzle, For Even Air Spraying | ||
฿ 2,088.90 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle HA Type | 400 | 117-4240 | 200 | Bellows Tube Nozzle, For Even Air Spraying | ||
฿ 2,169.40 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle HA Type | 500 | 117-4274 | 220 | Bellows Tube Nozzle, For Even Air Spraying | ||
฿ 2,072.11 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle HL Type | 300 | 117-4223 | 180 | Bellows Tube Nozzle, For Even Solution Spraying | ||
฿ 2,075.21 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle HL Type | 400 | 117-4258 | 200 | Bellows Tube Nozzle, For Even Solution Spraying | ||
฿ 2,155.71 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle HL Type | 500 | 117-4282 | 220 | Bellows Tube Nozzle, For Even Solution Spraying | ||
฿ 2,009.01 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle R Type | 300 | 117-4207 | 180 | Round Blow Nozzle with Flexible Drainage Hose (For Air and Liquid) φ3 | ||
฿ 2,012.11 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle R Type | 400 | 117-4231 | 200 | Round Blow Nozzle with Flexible Drainage Hose (For Air and Liquid) φ3 | ||
฿ 2,092.00 | HSO MAGNET COOLANT NOZZLES | 1 Piece(s) | 5 Day(s) | Dumbo Nozzle R Type | 500 | 117-4266 | 220 | Round Blow Nozzle with Flexible Drainage Hose (For Air and Liquid) φ3 |
Loading...
Product Classification | Heating / Cooling Equipments | Port size | R1/4 | Features | A Cool Dumbo nozzle (single item). Magnet base not included. Adjust the flow rate by turning the cap at the tip. |
---|---|---|---|---|---|
Use | Air nozzle... automatic duster, tool cooling, chip removal from workpieces, water drain, blowing off small objects during pressing. | Specifications | Compatible Fluid: Fluids, Compressed Air/Minimum Bending Radius 40 mm |
How can we improve?
How can we improve?