1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Centering Bar

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ceramic Centering Bar
  • Ceramic Centering Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,842.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The ceramic stylus shields magnetism and prevents iron powder, drill powder, etc. from adhering. It also has excellent wear resistance.
[Applications]
·For detecting the origin position of the X and Y axes of machine tools such as general-purpose machines, NC machines, and machining centers.

Features

●Ceramic probe shields magnetism, and iron powder, chips etc. do not adhere. Also, excellent in wear resistance.

Usage

●Detecting the origin position of the X and Y shaft of machine tools such as general purpose machines, NC machines and machining centers.

Specification

●Shank Diameter(mm):10
●Repetitive Accuracy: ±2μm
Part Number
CER-10
CEZ-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuitable Rotation Number
(min-1)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 4,842.81

FTL MEASURING DEVICES 1 Piece(s) 1 Day(s) 500~75084239-812530

฿ 5,210.75

CERAMIC CENTERING BAR 1 Piece(s) 1 Day(s) 450~60080239-813360

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories shank diameter(mm) 10 Probe dimensions(mm) 10×14
Repeat accuracy(μm) ±2 Features Ceramic measuring element prevents adhesion of iron powder and cutting dust. Has highly excellent wear resistance. Application For general machine, NC machine, machining center, and other factory machine X and Y axis origin point location testing.