1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centering bar

FTL TOOLING TOOLS

Centering bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,965.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for everything from machining centers to NC milling machines.
[Applications]
· For general machine, NC machine, machining center, and other factory machine X and Y axis origin point location testing.

 
Part Number
SRZ-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,965.84

FTL TOOLING TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Category Measuring equipment shank diameter(mm) 10 Suitable Rotation Number(min-1) 450~600
Probe dimensions(mm) 10×10 Repeat accuracy(μm) ±2 Overall Length(mm) 80
Trusco Code 239-8117 Mass(g) 60 Features Can be used for everything from machining centers to NC milling machines.
Application For general machine, NC machine, machining center, and other factory machine X and Y axis origin point location testing.

Please check the type/dimensions/specifications of the part SRZ-10 in the Centering bar series.