(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Unlikely to chatter during deep-hole machining on high-hardness materials, enabling stable cutting.
· Capable of machining high hardness steel up to 65 HRC.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade Length (mm) | Overall length (L1) (mm) | Length under neck (mm) | Shank diameter (d) (mm) | Blade diameter (φD) (mm) | Neck diameter (ød2) | Neck angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.1 | 0.2 | 50 | 1 | 4 | 0.2 | 0.18 | 10 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.1 | 0.2 | 50 | 2 | 4 | 0.2 | 0.18 | 10 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.2 | 0.4 | 50 | 2 | 4 | 0.4 | 0.37 | 10 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.2 | 0.4 | 50 | 4 | 4 | 0.4 | 0.37 | 10 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.3 | 0.6 | 50 | 3 | 6 | 0.6 | 0.56 | 15 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.3 | 0.6 | 50 | 6 | 6 | 0.6 | 0.56 | 15 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.4 | 0.8 | 50 | 6 | 6 | 0.8 | 0.76 | 15 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.5 | 1 | 50 | 5 | 6 | 1 | 0.95 | 15 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.5 | 1 | 50 | 10 | 6 | 1 | 0.95 | 15 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.6 | 1.2 | 50 | 12 | 6 | 1.2 | 1.15 | 15 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 0.8 | 1.6 | 50 | 16 | 4 | 1.6 | 1.55 | 10 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 1 | 2 | 50 | 10 | 6 | 2 | 1.95 | 15 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 1 | 2 | 70 | 20 | 6 | 2 | 1.95 | 15 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 1.5 | 3 | 70 | 20 | 6 | 3 | 2.9 | 10 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 2 | 4 | 70 | 20 | 6 | 4 | 3.85 | 10 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 3 | 6 | 70 | 30 | 6 | 6 | 5.85 | - |
Loading...
Type | Long-Neck Ball | work material | High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Other | Coating Details | OP Coated | Torsional Angle | Right Torsion 30° |
How can we improve?
How can we improve?