1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regular Ball End Mill for High Hardness Steel Machining (OEBHR-R0.5)

OMI END MILLS

Regular Ball End Mill for High Hardness Steel Machining (OEBHR-R0.5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Improvements to rounding accuracy enable 3D machining with high accuracy.
· Capable of machining high hardness steel up to 65 HRC.

Part Number
OEBHR-R0.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade Length
(mm)
Overall length (L1)
(mm)
Shank diameter (d)
(mm)
Blade diameter (φD)
(mm)

฿ 999,999,999.00

OMI END MILLS 1 Piece(s) Quote 0.535041

Loading...

  1. 1

Basic Information

Type Ball work material High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of flutes(sheet) 2
Coating Other Coating Details OP Coated Torsional Angle Right Torsion 30°