(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High-hardness OP coating prevents chipping, etc. and ensures a long life.
· Blade is shaped to provide rigidity and resistance to chattering, allowing stable cutting to be performed.
· The high tool rigidity minimizes tool falling during side cutting.
Part Number |
---|
OEHSL-0060 |
OEHSL-0080 |
OEHSL-0100 |
OEHSL-0120 |
OEHSL-0140 |
OEHSL-0160 |
OEHSL-0180 |
OEHSL-0200 |
OEHSL-0250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (d) (mm) | Overall length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 6 | 25 | 6 | 70 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 8 | 35 | 8 | 80 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 10 | 40 | 10 | 100 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 12 | 50 | 12 | 110 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 14 | 55 | 16 | 125 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 16 | 65 | 16 | 125 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 18 | 65 | 20 | 145 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 20 | 80 | 20 | 160 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 25 | 90 | 25 | 180 |
Loading...
work material | High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 | Type | Square | Machining Application | Side |
---|---|---|---|---|---|
Blade tip shape | Sharp Edge | Torsion Angle (θ) | Powerful Torsion (45°-60°) | Coating Details | OP Coated |
Blade type | multi-edged | Torsion Angle details | Right Torsion 50° |
How can we improve?
How can we improve?