1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No. 1 Iron Cutter

CUTTING TOOLS

No. 1 Iron Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,165.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-180DX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,165.97

CUTTING TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

work material Iron Chip Cermet Outer Diameter(mm) 180
Blade thickness(mm) 1.85 Number of flutes(P) 34 Hole Diameter(mm) 20
Compatible Model Dust-proof / Circular Saws from Various Manufacturers (for 180) work material For Iron Plates and Iron Pipes

Please check the type/dimensions/specifications of the part F-180DX in the No. 1 Iron Cutter series.