(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Unequal division and unequal lead enable stable cutting with little chattering.
· Smooth chip discharge is made possible by its optimally shaped groove.
Part Number |
---|
OER4R-0030 |
OER4R-0040 |
OER4R-0050 |
OER4R-0060 |
OER4R-0080 |
OER4R-0100 |
OER4R-0120 |
OER4R-0160 |
OER4R-0200 |
OER4R-0320 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (d) (mm) | Overall length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,020.84 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 3 | 6 | 6 | 45 | ||
฿ 3,190.16 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 4 | 8 | 6 | 45 | ||
฿ 3,444.13 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 5 | 10 | 6 | 45 | ||
฿ 3,698.11 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 6 | 12 | 6 | 50 | ||
฿ 4,544.69 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 8 | 16 | 8 | 60 | ||
฿ 6,153.20 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 10 | 20 | 10 | 70 | ||
฿ 7,761.71 | OMI END MILLS | 1 Piece(s) | 14 Day(s) | 12 | 24 | 12 | 75 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 16 | 32 | 16 | 100 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 20 | 40 | 20 | 125 | ||
฿ 999,999,999.00 | OMI END MILLS | 1 Piece(s) | Quote | 32 | 64 | 32 | 150 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Machining Application | Side / Groove | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Variable lead |
Coating Details | OC Coated |
How can we improve?
How can we improve?