1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Roughing End Mill, Fine Pitch (OERFR-0050)

OMI END MILLS

Carbide Roughing End Mill, Fine Pitch (OERFR-0050)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Only one tool needed to perform everything from roughing to semi-finishing, helping reduce the machining work required. Work materials: Carbon steel, alloy steel, tempered steel, aluminum, cast iron

Part Number
OERFR-0050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (L2)
(mm)
Shank diameter (d)
(mm)
Overall length (L1)
(mm)
Torsion Angle (θ) Torsion Angle details

฿ 3,444.13

OMI END MILLS 1 Piece(s) 14 Day(s) 515660Powerful Torsion (45°-60°)Right Torsion 45°

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron Number of flutes(sheet) 4 Type Roughing
Machining Application Side / Groove Blade tip shape Sharp Edge Coating Details OC Coated