1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Twisted V Drill, Short Size for Models H7-H8 (Part Number)

OMI HIGH PRECISION TOOLS

Carbide Twisted V Drill, Short Size for Models H7-H8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For more precise, more efficient operation. Twisted V drill to support next generation high speed machining. A drill with oil hole that makes full use of state-of-the-art technology.

 

Part Number
TVDS-0125-OH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

OMI HIGH PRECISION TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 12.5 Groove Length L(mm) 80 work material Cast Iron / Aluminum / Copper
Tool Material Type Carbide Overall Length L(mm) 140 Shank Type End Mill Shank
Coating Y/N NA With/without Oil Hole Available Shank length (L1)(mm) 55
Shank diameter (d)(mm) 13 Shank tolerance 0~-0.011 Drill Diameter Crossing +0.013~+0.010
Torsional Angle Right blade right torsion 15° Number of flutes 6