(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For more precise, more efficient operation.
Part Number |
---|
OVRLJ-002.98 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Overall Length L (mm) | shank diameter | Shank diameter tolerance | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OMI HIGH PRECISION TOOLS | 1 Piece(s) | Quote | 2.98 | 55 | 100 | 3.0 | 0~-0.006 | 4 |
Loading...
Shank Type | End Mill Shank | work material | Cast Iron / Aluminum / Copper | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Diameter tolerance(mm) | ±0.002 |
blade shape | Right blade straight blade |
How can we improve?
How can we improve?